Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-CB8D

Base Product: ROOF-CABLE-SUPPORTS

Rooftop Cover Kits for SnapStak® Snap-in Hangers, eight holes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cover

General Specifications

Cable Runs, quantity 8
Hole, quantity 8
Mounting Non-penetrating

Dimensions

Height 279.4 mm | 11 in
Width 711.2 mm | 28 in
Length 2438.4 mm | 96 in
Hole Size 3/4 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Channel | Hardware | Hold-down clamps | Sleepers (3)
Packaging quantity 1
Weight, net 55.6 kg | 122.577 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Cover

General Specifications

Cable Runs, quantity 8
Hole, quantity 8
Mounting Non-penetrating

Dimensions

Height 279.4 mm | 11 in
Width 711.2 mm | 28 in
Length 2438.4 mm | 96 in
Hole Size 3/4 in

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Channel | Hardware | Hold-down clamps | Sleepers (3)
Packaging quantity 1
Weight, net 55.6 kg | 122.577 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification