Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CL-0410-U

Base Product: CABLE-LADDER

Universal Cable Ladder Kit, 10 ft, 4-hole rung

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ladder kit

General Specifications

Cable Runs, quantity 4
Mounting Round and angle legs

Dimensions

Height 76.2 mm | 3 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment kits | Ladder | Splice plates
Packaging quantity 1
Weight, net 17.6 kg | 38.801 lb

Product Classification

Product Type Ladder kit

General Specifications

Cable Runs, quantity 4
Mounting Round and angle legs

Dimensions

Height 76.2 mm | 3 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment kits | Ladder | Splice plates
Packaging quantity 1
Weight, net 17.6 kg | 38.801 lb

Product Specification

Product Specification