60922012-02 | 6092 2 012-02
- Available in:
- Australia/New Zealand
LSA-PLUS® Label holder, 15 mm
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Label holder |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Label holder |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse