Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CL-0910-U

Base Product: CABLE-LADDER

Universal Cable Ladder Kit, 30 in x 10 ft, 9-hole rung

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ladder kit

General Specifications

Cable Runs, quantity 9
Mounting Round and angle legs

Dimensions

Height 76.2 mm | 3 in
Width 762 mm | 30 in
Length 3048 mm | 120 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment kits | Ladder | Splice plates
Packaging quantity 1
Weight, net 27 kg | 59.525 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Ladder kit

General Specifications

Cable Runs, quantity 9
Mounting Round and angle legs

Dimensions

Height 76.2 mm | 3 in
Width 762 mm | 30 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment kits | Ladder | Splice plates
Packaging quantity 1
Weight, net 27 kg | 59.525 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification