HHTTP-65T-F-V2
10-port small cell antenna, 4x 1695-2200, 4x 2496–2690 and 2x 5150-5925 MHz, 65° Horizontal Beamwidth, fixed tilt. Pigtail cables with Nex10 connector (male) for Port 1~8 and 4.3/10.0 male for Port 9, 10.
Features and Benefits
- FCC U-NII1 Compliant for gain and upper sidelobe suppression
- Designed for inside-the-shroud deployments such as DOITT-approved structures
- Supports AWS/PCS, BRS and LAA bands
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | White |
Performance Note | Outdoor usage |
Radome Material | ASA, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Male | NEX10 Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, total | 10 |
Dimensions
Width | 127 mm | 5.000 in |
Depth | 36 mm | 1.417 in |
Length | 470 mm | 18.504 in |
Net Weight, with mounting kit | 1.7 kg | 3.748 lb |
5 GHz Port Power Table
Click on image to enlarge. |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2200 MHz | 2496 – 2690 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2200 | 2496–2690 | 5150–5925 |
Gain, dBi | 8.2 | 8.2 | 8.0 | 3.2 |
Beamwidth, Horizontal, degrees | 72 | 72 | 72 | 71 |
Beamwidth, Vertical, degrees | 74 | 75 | 64 | 21 |
Beam Tilt, degrees | 0 | 0 | 0 | 0 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 26 | 26 | 21 |
Isolation, Cross Polarization, dB | 20 | 20 | 20 | 20 |
Isolation, Inter-band, dB | 20 | 20 | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2200 | 2496–2690 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 7.9 | 7.9 | 7.6 | 2.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.7 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±3.9 | ±3.5 | ±7.4 | ±3.3 |
Beamwidth, Vertical Tolerance, degrees | ±9.3 | ±12 | ±7.1 | ±1.6 |
CPR at Boresight, dB | 23 | 21 | 20 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 67.0 N @ 150 km/h (15.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 83.0 N @ 150 km/h (18.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 18.0 N @ 150 km/h (4.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 195 mm | 7.677 in |
Depth, packed | 140 mm | 5.512 in |
Length, packed | 575 mm | 22.638 in |
Weight, gross | 2.4 kg | 5.291 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | White |
Performance Note | Outdoor usage |
Radome Material | ASA, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Male | NEX10 Male |
RF Connector Location | End of flexible lead |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, total | 10 |
Dimensions
Width | 127 mm | 5.000 in |
Depth | 36 mm | 1.417 in |
Length | 470 mm | 18.504 in |
Net Weight, with mounting kit | 1.7 kg | 3.748 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2200 MHz | 2496 – 2690 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2200 | 2496–2690 | 5150–5925 |
Gain, dBi | 8.2 | 8.2 | 8.0 | 3.2 |
Beamwidth, Horizontal, degrees | 72 | 72 | 72 | 71 |
Beamwidth, Vertical, degrees | 74 | 75 | 64 | 21 |
Beam Tilt, degrees | 0 | 0 | 0 | 0 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 26 | 26 | 21 |
Isolation, Cross Polarization, dB | 20 | 20 | 20 | 20 |
Isolation, Inter-band, dB | 20 | 20 | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2200 | 2496–2690 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 7.9 | 7.9 | 7.6 | 2.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.7 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±3.9 | ±3.5 | ±7.4 | ±3.3 |
Beamwidth, Vertical Tolerance, degrees | ±9.3 | ±12 | ±7.1 | ±1.6 |
CPR at Boresight, dB | 23 | 21 | 20 | 14 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 67.0 N @ 150 km/h (15.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 83.0 N @ 150 km/h (18.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 18.0 N @ 150 km/h (4.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 195 mm | 7.677 in |
Depth, packed | 140 mm | 5.512 in |
Length, packed | 575 mm | 22.638 in |
Weight, gross | 2.4 kg | 5.291 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse