204679A-4
Boot Assembly, 4 in, for 1-5/8 in corrugated coaxial cable
Specifications
Specifications
Product Classification
Product Type | Boot assembly |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Corrugated |
Cables per Cushion | 1 |
Color | Black |
Dimensions
Height | 101.6 mm | 4 in |
Length | 76.2 mm | 3 in |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 505 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 149.86 mm | 5.9 in |
Width, packed | 149.86 mm | 5.9 in |
Length, packed | 78.74 mm | 3.1 in |
Included | Boot | Cushion | Two clamps |
Packaging quantity | 1 |
Weight, gross | 0.64 kg | 1.411 lb |
Product Classification
Product Type | Boot assembly |
Ordering Note | CommScope® non-standard product |
General Specifications
Cable Type | Corrugated |
Cables per Cushion | 1 |
Color | Black |
Dimensions
Height | 101.6 mm | 4 in |
Length | 76.2 mm | 3 in |
Nominal Size | 1-5/8 in |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 505 |
UV Resistance, minimum with no degradation | ≥1000 hours |
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529:2001, IP66 |
Packaging and Weights
Height, packed | 149.86 mm | 5.9 in |
Width, packed | 149.86 mm | 5.9 in |
Length, packed | 78.74 mm | 3.1 in |
Included | Boot | Cushion | Two clamps |
Packaging quantity | 1 |
Weight, gross | 0.64 kg | 1.411 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse