GP-S24
GPS Antenna Mount
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Application | Pipe-to-pipe |
Mounting | Pipe, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD |
Pipe, quantity | 1 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Length | 609.6 mm | 24 in |
Pipe Length | 609.6 mm | 24 in |
Pipe Outer Diameter | 48.26 mm | 1.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 4.5 kg | 9.921 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wall mount kit |
General Specifications
Application | Pipe-to-pipe |
Mounting | Pipe, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD |
Pipe, quantity | 1 |
Dimensions
Height | 101.6 mm | 4 in |
Width | 101.6 mm | 4 in |
Length | 609.6 mm | 24 in |
Pipe Length | 609.6 mm | 24 in |
Pipe Outer Diameter | 48.26 mm | 1.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 4.5 kg | 9.921 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse