A-L40X40X4X240
VZWSMART ANGLE 4" X 4" X 1/4", 240" long, Galvanized
Specifications
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Angle Depth | 101.600 mm | 4 in |
Angle Width | 101.600 mm | 4 in |
Length | 6096.000 mm | 240 in |
Angle Length | 6096.000 mm | 240 in |
Angle Thickness | 6.350 mm | 0.25 in |
Material Thickness | 6.350 mm | 0.25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 59.8 kg | 131.836 lb |
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Angle Depth | 101.600 mm | 4 in |
Angle Width | 101.600 mm | 4 in |
Length | 6096.000 mm | 240 in |
Angle Length | 6096.000 mm | 240 in |
Angle Thickness | 6.350 mm | 0.25 in |
Material Thickness | 6.350 mm | 0.25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 59.8 kg | 131.836 lb |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse