WGB4-127A
Boot Assembly, 4 in, for elliptical waveguide 127A
Specifications
Product Classification
Product Type | Boot assembly |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Cushion | 1 |
Color | Black |
Dimensions
Width | 101.6 mm | 4 in |
Length | 76.2 mm | 3 in |
Waveguide Size | EW127A | WR75 | WG17 | R120 |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 557 |
Weather Resistance Test Method | 04AS00-03.9.52 | IEC 60529:2001, IP66 |
Packaging and Weights
Included | Boot | Cushion |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Boot assembly |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Cushion | 1 |
Color | Black |
Dimensions
Width | 101.6 mm | 4 in |
Length | 76.2 mm | 3 in |
Waveguide Size | EW127A | WR75 | WG17 | R120 |
Material Specifications
Material Type | EPDM rubber |
Environmental Specifications
UV Resistance Test Method | MIL-STD-810E, Procedure 11, Method 557 |
Weather Resistance Test Method | 04AS00-03.9.52 | IEC 60529:2001, IP66 |
Packaging and Weights
Included | Boot | Cushion |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse