ValuLine® antennas provide a cost-effective solution for all terrestrial microwave systems operating at frequencies between 7 GHz and 60 GHz. These antennas are available in both single and dual polarized configurations and in sizes from 1 ft (0.3 m) to 6 ft (1.8 m) in diameter.
ValuLine High Performance Low Profile Antennas (VHLP series)
To meet increasing demand for low visibility antenna systems, the ValuLine product range now includes a new range of low profile shielded antennas (VHLP Series) offering excellent electrical performance in an antenna with minimal environmental impact. Low profile antennas are available in frequencies from 7 GHz to 38 GHz and in sizes from 8 in (0.2 m) to 4 ft (1.2 m) in diameter.
ValuLineDirect Radio Integration AntennasCommScope has worked with the world's leading radio houses to develop antennas that can be directly integrated with the outdoor unit. These integrated line of Andrew
® antennas are available in all frequencies from 7 GHz to 38 GHz and in sizes from 8 in (0.2 m) to 6 ft (1.8 m) in diameter. These integrated solutions, currently available for over 20 major radio suppliers, provide a significant benefit in overall system cost.