The Radio Battery Auxiliary (RBA) series of wireless cabinets help operators
and equipment manufacturers protect base station equipment from environmental
conditions while optimizing operating expenses and energy consumption.
The RBA36 is an outdoor electronic cabinet that protects a wide range of
electronic equipment including: radio, multicarrier power amplifiers (MCPA),
power, battery, and wireless cell site backhaul equipment. This wireless cabinet
protects base station equipment from environmental conditions while minimizing
operating expenses and energy consumption. The flexible modular cabinet supports
either 19 or 23 racks and offers a wide range of cooling options including:
Positive pressure direct air cooling through a mesh filter
or a hydrophobic filter
Heat exchanger
Thermoelectric cooler (TEC)
Benefits
Reduce OPEX The TEC is an innovative hybrid cooling
system that provides significant utility power savings over conventional air
conditioners.
Reliable Solution The TEC offers much greater reliability
over conventional air conditionersin the field the TEC has over 7.9 million
hours of failure free operation.
Less Maintenance TECs do not require refrigerant, filters,
or expensive annual maintenance checks.
Flexible Design Supports
a wide range of radio, battery, power, MCPA and wireless cell site backhaul
equipment from multiple suppliers.
The modular design allows operators to purchase based upon todays requirements
allowing room for future growth.
Energy Efficient Cabinet utilizes variable speed fans
that minimize noise and reduce power consumption.
Better Protection
Positive pressure cooling system maximizes moisture protection offering
unparalleled protection for sensitive electronic equipment. The hybrid
cooling system can be configured to target specific areas of the cabinet,
instead of across the entire enclosure, minimizing operating expenses and
providing better equipment protection.
User Friendly In addition to the front access hinged
door and the rear hatch, the RBA30 offers convenient AC outlets, laptop
trays, and cup holders as optional accessories.
Standards Compliant Fully
compliant to environmental and reliability requirements GR-487 (Zone
4 Seismic, Wind Driven Rain, Vibration, Drop, Thermal) and UL50.
Click
Here and scroll down to Wireless Integrated Cabinets for additional
information.
For customer service questions on wireless cabinets please call 1-877-687-4307
or send an email to rnolan@csmfg.com.