|
 Interconnect Products
|

|
Drop Interconnect CommScope's superior line of interconnect products has long been recognized as one of the most technically advanced group of products within the telecommunications industry. Our interconnect products are constructed from brass because it is a highly recommended material within the National Electrical Code and is galvanically compatible to interface with copper ground wire and brass ‘F’ connectors. Our patented 4-sided diamond shape contact can accommodate a wide variety of center conductor sizes. An improved ground plane is achieved utilizing flat end ‘F’ port interface surfaces. Return loss specifications greater than 35 dB minimum make these products stand alone. This category of CommScope products also includes inline attenuators, voltage blocks, inline equalizers, cable simulators, test probes, AC/RF bypass probes and assorted brass drop connectors. |
|
Ground Blocks
 |
- Pressure forged from brass with nickel plating. Brass is a material recommended by the N.E.C. that is galvanically compatible to interface with copper ground wire and brass ‘F’ connectors.
- Superior one-piece design integrates premium barrel splice with body.
- Unique split bolt type ground clamp, which seizes without damaging the ground wire.
- Increased ground surface contact of greater than .500”
- Patented four-sided, diamond shaped contact maximizes long term contact with center conductor surface.
- Return loss specification exceeds 35 dB
- C-UL-US approved
- Available in dual and surge protected models
- RoHS compliant
|
|
Splice Barrels
|
- Machined from brass with bright nickel plating.
- Patented four-sided, diamond shaped contact maximizes long term contact with center conductor surface.
- Flat ‘F’ ports that provide proper ground plane with interface surfaces.
- Return loss specification exceeds 35 dB
- Model available with sealing surface to accommodate ‘F’ boots, sealing rings and shrink tubing.
- Available pre-installed in wall plate or with nut and washer.
- RoHS compliant
|
|
Locking Terminators
|
- Machined from brass with nickel plating.
- Enhanced return loss specification of 35 dB minimum due to the use of high carbon film resistors and a tuned cylinder.
- Improved ground is hard soldered, which eliminates the loss of ground plane (ingress) and common path disorder problems.
- Available with a capacitor added to handle any AC/DC currents that might be in the circuit.
- Also available in a non-resistor version for port security only.
- RoHS compliant
|
|
Inline Accessories 
|
- Machined from brass with bright tin plating
- Patented 4-sided, diamond shped contact that has 250 grams of pressure that can accomodate all types of cable from 59 through 7 without damaging the center conductor
- Contact pin O.D., 0.032" ± .002"
- RoHS compliant
|

Related Support & Documentation |
|
|
|
|
| |
|