DBXLH-6565B-VTM

Andrew® Dual Band Antenna, 824–960 MHz and 1710–2180 MHz, 65° horizontal beamwidth, RET compatible

  • Interleaved dipole technology providing for attractive, low wind load mechanical package
Specifications

Electrical Specifications
Frequency Band, MHz824–896870–9601710–18801850–19901920–2180
Gain, dBi15.016.218.018.218.3
Beamwidth, Horizontal, degrees7168696458
Beamwidth, Vertical, degrees11.010.64.94.64.4
Beam Tilt, degrees0–100–100–60–60–6
USLS (First Lobe), dB1615151515
Front-to-Back Ratio at 180°, dB3030323232
CPR at Boresight, dB2321211816
CPR at Sector, dB15111297
Isolation, dB3030303030
Isolation, Intersystem, dB3030303030
VSWR | Return Loss, dB1.4 | 15.61.5 | 14.01.5 | 14.01.4 | 15.61.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts350350350350350
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz824–896870–9601710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi15.315.718.017.818.1
Gain by all Beam Tilts Tolerance, dB±0.5±0.3±0.3±0.3±0.6
Gain by Beam Tilt, average, dBi
0 ° | 15.3
 5 ° | 15.3
 10 ° | 15.2
0 ° | 15.7
 5 ° | 15.8
 10 ° | 15.7
0 ° | 17.9
 3 ° | 18.0
 6 ° | 17.9
0 ° | 17.7
 3 ° | 17.9
 6 ° | 17.7
0 ° | 18.1
 3 ° | 18.2
 6 ° | 17.8
Beamwidth, Horizontal Tolerance, degrees±2.1±3.4±3.6±5.4±7.4
Beamwidth, Vertical Tolerance, degrees±0.7±0.6±0.3±0.2±0.3
USLS, beampeak to 20° above beampeak, dB 1617141314
Front-to-Back Total Power at 180° ± 30°, dB 2020272525
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® multiband
Band   Multiband
Brand   DualPol®
Operating Frequency Band   1710 – 2180 MHz   |   824 – 960 MHz
Performance Note Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Aluminum
Radome Material   PVC, UV resistant
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   4
Wind Loading, maximum   659.0 N @ 150 km/h
148.1 lbf @ 150 km/h
Wind Speed, maximum   201 km/h   |   125 mph
   
Dimensions  
Depth   132.0 mm   |   5.2 in
Length   1937.0 mm   |   76.3 in
Width   269.0 mm   |   10.6 in
Net Weight   19.0 kg   |   41.9 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   DBXLH-6565B-A2M
   
Packed Dimensions  
Depth   267.0 mm   |   10.5 in
Length   2250.0 mm   |   88.6 in
Width   376.0 mm   |   14.8 in
Shipping Weight   27.6 kg   |   60.9 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.