SBNHH-1D65C
Andrew® Tri-band Antenna, 698–896 and 2x 1695–2360 MHz, 65° horizontal beamwidth, internal RET. Both high bands share the same electrical tilt.
  • Interleaved dipole technology providing for attractive, low wind load mechanical package
Electrical Specifications
Frequency Band, MHz698–806806–8961695–18801850–19901920–22002300–2360
Gain, dBi16.216.017.717.918.518.5
Gain by all Beam Tilts, average, dBi15.815.617.317.818.218.1
Gain by all Beam Tilts Tolerance, dB±0.4±0.5±0.3±0.2±0.5±0.4
Gain by Beam Tilt, average, dBi
0 ° | 16.0
 5 ° | 16.0
 11 ° | 15.5
0 ° | 15.8
 5 ° | 15.8
 11 ° | 15.2
0 ° | 17.3
 4 ° | 17.4
 7 ° | 17.3
0 ° | 17.7
 4 ° | 17.8
 7 ° | 17.7
0 ° | 18.0
 4 ° | 18.2
 7 ° | 18.1
0 ° | 17.9
 4 ° | 18.2
 7 ° | 18.2
Beamwidth, Horizontal, degrees666470656358
Beamwidth, Horizontal Tolerance, degrees±1.2±1.9±3.4±3.8±4.7±3.7
Beamwidth, Vertical, degrees8.97.85.75.25.04.4
Beamwidth, Vertical Tolerance, degrees±0.6±0.5±0.3±0.2±0.3±0.2
Beam Tilt, degrees0–110–110–70–70–70–7
USLS (First Lobe), dB111215151514
USLS, beampeak to 20° above beampeak, dB (BASTA)131417161715
Front-to-Back Ratio at 180°, dB293127272827
Front-to-Back Total Power at 180° ± 30°, dB (BASTA)262427252526
CPR at Boresight, dB272118191619
CPR at Boresight, dB (BASTA)292220211921
CPR at Sector, dB149101084
CPR at Sector, dB (BASTA)1411131195
Isolation, dB252525252525
Isolation, Intersystem, dB303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153
Input Power per Port, maximum, watts400400350350350300
Polarization  ±45°±45°±45°±45°±45°±45°
Impedance  50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® multiband with internal RET
Band   Multiband
Brand   DualPol®
Operating Frequency Band   1695 – 2360 MHz   |   698 – 896 MHz
Performance Note * Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   6
Wind Loading, frontal   879.0 N @ 150 km/h
197.6 lbf @ 150 km/h
Wind Loading, lateral   273.0 N @ 150 km/h
61.4 lbf @ 150 km/h
Wind Loading, rear   1033.0 N @ 150 km/h
232.2 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Depth   180.0 mm   |   7.1 in
Length   2452.0 mm   |   96.5 in
Width   301.0 mm   |   11.9 in
Net Weight, without mounting kit   22.5 kg   |   49.6 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (1)   |   Low band (1)
Power Consumption, idle state, maximum   2.0 W
Power Consumption, normal conditions, maximum   13.0 W
Protocol   3GPP/AISG 2.0 (Multi-RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Depth   299.0 mm   |   11.8 in
Length   2572.0 mm   |   101.3 in
Width   409.0 mm   |   16.1 in
Shipping Weight   35.2 kg   |   77.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system


Included Products
BSAMNT-1
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
* Footnotes
Performance Note Severe environmental conditions may degrade optimum performance
©2016 CommScope, Inc. All rights reserved. All trademarks identified by ® or ™ are registered trademarks, respectively, of CommScope.
All specifications are subject to change without notice. See www.commscope.com for the most current information. Revised: February 12, 2016
February 12, 2016