AVA5-50FX

AVA5-50FX, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 7/8 in, black PE jacket

Specifications
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Corrugated copper
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper
Jacket Color   Black
   
Dimensions  
Nominal Size   7/8 in
Cable Weight   0.29 lb/ft   |   0.43 kg/m
Diameter Over Dielectric   24.130 mm   |   0.950 in
Diameter Over Jacket   27.991 mm   |   1.102 in
Inner Conductor OD   9.4488 mm   |   0.3720 in
Outer Conductor OD   25.400 mm   |   1.000 in
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.0 pF/ft   |   73.0 pF/m
dc Resistance, Inner Conductor   0.825 ohms/kft   |   2.888 ohms/km
dc Resistance, Outer Conductor   0.400 ohms/kft   |   1.313 ohms/km
dc Test Voltage   6000 V
Inductance   0.184 µH/m   |   0.056 µH/ft
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   8000 V
Operating Frequency Band   1 – 5000 MHz
Peak Power   91.0 kW
Velocity   90%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +70 °C (-67 °F to +158 °F)
Storage Temperature   -70 °C to +70 °C (-94 °F to +158 °F)
   
General Specifications  
Brand   HELIAX®
Ordering Note   CommScope® non-standard product   |   Not available in the United States or Canada
   
Mechanical Specifications  
Bending Moment   27.1 N-m   |   20.0 ft lb
Flat Plate Crush Strength   75.0 lb/in
Minimum Bend Radius, Multiple Bends   254.00 mm   |   10.00 in
Minimum Bend Radius, Single Bend   127.00 mm   |   5.00 in
Number of Bends, minimum   15
Number of Bends, typical   30
Tensile Strength   159 kg   |   350 lb
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–800 MHz1.1324.30
800–960 MHz1.1324.30
1700–2200 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.080.02491.00
10.1130.03474.43
1.50.1380.04260.73
20.160.04952.56
100.3590.1123.37
200.510.15616.46
300.6270.19113.39
500.8140.24810.32
851.0680.3267.86
881.0880.3327.72
1001.1620.3547.23
1081.2090.3686.95
1501.4330.4375.86
1741.5480.4725.43
2001.6650.5075.05
2041.6820.5134.99
3002.0590.6284.08
4002.3980.7313.50
4502.5530.7783.29
5002.70.8233.11
5122.7350.8343.07
6002.9770.9072.82
7003.2350.9862.60
8003.4781.062.42
8243.5341.0772.38
8943.6941.1262.27
9603.8411.1712.19
10003.9271.1972.14
12184.3771.3341.92
12504.441.3531.89
15004.9121.4971.71
17005.2681.6061.59
18005.4391.6581.54
20005.7711.7591.46
21005.9331.8081.42
22006.0911.8561.38
23006.2471.9041.34
25006.5511.9961.28
27006.8452.0861.23
30007.2732.2171.15
34007.8192.3831.07
37008.2132.5031.02
40008.5962.620.98
50009.8072.9890.86
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Documentation
Product Information
Specifications
Warranty
CommScope Limited Product Warranty
Related Products

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More