212855-000 | OCFPS1U-DMQ1204L2-SUBU23
- Available in:
- North America
OCFPS Fiber Optic DWDM Panel, mux, 40 channels, 1561.42 nm starting wavelength, 100 GHz channel spacing, upgrade port, LC/APC, 1U, 19 in, gray
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | DWDM patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Circuits, quantity | 1 |
Distribution Type | 40-channel DWDM |
Interface, front | LC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | Upgrade port |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Channel Spacing | 100 GHz |
Starting Wavelength | 1561.42 nm |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | DWDM patch panel |
Product Series | OCFPS |
General Specifications
Device Type | Patch panel |
Functionality | Multiplexing |
Technology Type | Thin film filter (TFF) |
Circuits, quantity | 1 |
Distribution Type | 40-channel DWDM |
Interface, front | LC/APC |
Multiplexers, quantity | 1 |
Port Type, optional | Upgrade port |
Dimensions
Height | 43.5 mm | 1.713 in |
Width | 440 mm | 17.323 in |
Depth | 210 mm | 8.268 in |
Optical Specifications
Channel Spacing | 100 GHz |
Starting Wavelength | 1561.42 nm |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse