FFVV-65C-R2N23
8-port sector antenna, 4x 617-894 and 4x 1695–2690 MHz, 65° HPBW, 2x RET
Features and Benefits
- Meets -153dBc 3rd order PIM for 617-894MHz &1695-2690MHz, using 2x40W carriers
- Equivalent performance designed into a narrower antenna platform
- Improved aerodynamic design allows for reduced wind load
- Reduced weight platform allows for decreased tower loading
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 579 mm | 22.795 in |
Depth | 212 mm | 8.346 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 47 kg | 103.617 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 15.7 | 16.5 | 18.0 | 18.2 | 18.6 | 19.1 | 19.6 |
Beamwidth, Horizontal, degrees | 70 | 62 | 65 | 63 | 63 | 63 | 52 |
Beamwidth, Vertical, degrees | 10.4 | 8.9 | 5.5 | 5.3 | 5.1 | 4.4 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 18 | 17 | 17 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 36 | 39 | 37 | 32 | 32 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 30 | 31 | 30 | 27 | 27 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 40 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 683.0 N @ 150 km/h (153.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 280.0 N @ 150 km/h (62.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,090.0 N @ 150 km/h (245.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 692.0 N @ 150 km/h (155.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 682 mm | 26.850 in |
Depth, packed | 319 mm | 12.559 in |
Length, packed | 2562 mm | 100.866 in |
Weight, gross | 68.5 kg | 151.016 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 579 mm | 22.795 in |
Depth | 212 mm | 8.346 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 47 kg | 103.617 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 15.7 | 16.5 | 18.0 | 18.2 | 18.6 | 19.1 | 19.6 |
Beamwidth, Horizontal, degrees | 70 | 62 | 65 | 63 | 63 | 63 | 52 |
Beamwidth, Vertical, degrees | 10.4 | 8.9 | 5.5 | 5.3 | 5.1 | 4.4 | 4.1 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 18 | 17 | 17 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 36 | 39 | 37 | 32 | 32 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 30 | 31 | 30 | 27 | 27 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 40 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 683.0 N @ 150 km/h (153.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 280.0 N @ 150 km/h (62.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,090.0 N @ 150 km/h (245.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 692.0 N @ 150 km/h (155.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 682 mm | 26.850 in |
Depth, packed | 319 mm | 12.559 in |
Length, packed | 2562 mm | 100.866 in |
Weight, gross | 68.5 kg | 151.016 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse