PGCS-2000
Standoff Expansion Pack Polymer PIM-Guard® Cable Support
Features and Benefits
Expansion kit to allow for additional cable standoff from antenna pipe
Available in packs of 10, 25, 50
Available in packs of 10, 25, 50
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Support bracket |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Mounting | Round member |
Dimensions
Length | 127.000 mm | 5 in |
Material Specifications
Material Type | Polymer |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.2 kg | 0.441 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Support bracket |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Mounting | Round member |
Dimensions
Length | 127.000 mm | 5 in |
Material Specifications
Material Type | Polymer |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.2 kg | 0.441 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse