Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PB-G3T-4

Tapered Pipe Frame Stand-Off Bracket, 36 in, for 4 in to 8 in OD legs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Stand-off mount

General Specifications

Mounting Legs, 101.6–203.2 mm (4–8 in) OD
Note Four 72 in x 8 in panel antennas per sector
Tower Taper Tapered

Dimensions

Height 1447.8 mm | 57 in
Width 254 mm | 10 in
Length 838.2 mm | 33 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 101.6 mm | 4 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Clamps | Stand-off
Packaging quantity 1
Weight, net 62.6 kg | 138.009 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Stand-off mount

General Specifications

Mounting Legs, 101.6–203.2 mm (4–8 in) OD
Note Four 72 in x 8 in panel antennas per sector
Tower Taper Tapered

Dimensions

Height 1447.8 mm | 57 in
Width 254 mm | 10 in
Length 838.2 mm | 33 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 101.6 mm | 4 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Clamps | Stand-off
Packaging quantity 1
Weight, net 62.6 kg | 138.009 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system