APEX3000 | APEX3000 High Density Universal Edge QAM
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
High Density Universal Edge QAM that supports up to 1536 QAM channels (4 RU chassis)
Features and Benefits
The APEX3000 is an ultra-dense, fully redundant, state-of-the-art chassis-based edge QAM platform. Its ability to save power and provide excellent RF performance for QAM delivery is ideal for linear broadcast applications as well as narrowcast applications such as VOD, Cloud DVR, SDV and M-CMTS.
The APEX3000 provides operators a unique platform to converge QAM services on a single EQAM platform today, while also providing a migration path to support the network’s future needs.
The APEX3000 provides operators a unique platform to converge QAM services on a single EQAM platform today, while also providing a migration path to support the network’s future needs.
- Delivers field-proven platform supporting convergence of data and video on the same RF port
- Offers 32 RF ports in a 4 RU chassis and supports a pay-as you-grow QAM upgrade model with support for up to 48 QAM channels per RF port
- Provides integrated MediaCipher encryption for Linear Broadcast, DTA, PPV
- Features a Fully agile RF QAM design
- Includes application support: Linear Broadcast; Video on Demand (session-based and CTE encryption); Cloud DVR; DVB Simulcrypt, M-CMTS; standards-based Switched Digital Video
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Edge QAM |
General Specifications
Hot Swappable | Yes |
IGMPv3 | Supported |
Load Sharing | Yes |
Maximum Allowed RF Output Power | 4 dB above DRFI specification |
MER | Equalized – typically > 49 dB | Unequalized – typically > 45 dB |
MPEG Data | Receive only (10 GbE) |
Optical SFP+ Support | 1310 nm | 1550 nm | 850 nm |
Per QAM RF Output Power Adjustment | 0 dB to -4 dB per QAM channel |
Physical Ports | Twelve 10 GigE SFP+ interfaces |
Power Supplies | One or two per chassis (ac or dc) |
Rack Units | 4 |
RF Connector Interface | ‘F’ type connector, 75 ohm |
RF Frequency Range | 57 - 999 MHz |
RF Performance | Meets/Exceeds DOCSIS 3.0 DRFI Specifications |
SFP Support | SFP+ ports also support SFP optics and SFP 1000 Base-T Modules |
Dimensions
Height | 177.8 mm | 7 in |
Width | 660.4 mm | 26 in |
Depth | 439.42 mm | 17.3 in |
Electrical Specifications
Power Consumption, typical | 1450 W W |
Power Supply Range, ac | 180 - 240 V |
Power Supply Range, dc | -40 to -70 V |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Operating Humidity | 5%–95% |
Packaging and Weights
Weight, gross | 58.967 kg | 130 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Edge QAM |
General Specifications
Hot Swappable | Yes |
IGMPv3 | Supported |
Load Sharing | Yes |
Maximum Allowed RF Output Power | 4 dB above DRFI specification |
MER | Equalized – typically > 49 dB | Unequalized – typically > 45 dB |
MPEG Data | Receive only (10 GbE) |
Optical SFP+ Support | 1310 nm | 1550 nm | 850 nm |
Per QAM RF Output Power Adjustment | 0 dB to -4 dB per QAM channel |
Physical Ports | Twelve 10 GigE SFP+ interfaces |
Power Supplies | One or two per chassis (ac or dc) |
Rack Units | 4 |
RF Connector Interface | ‘F’ type connector, 75 ohm |
RF Frequency Range | 57 - 999 MHz |
RF Performance | Meets/Exceeds DOCSIS 3.0 DRFI Specifications |
SFP Support | SFP+ ports also support SFP optics and SFP 1000 Base-T Modules |
Dimensions
Height | 177.8 mm | 7 in |
Width | 660.4 mm | 26 in |
Depth | 439.42 mm | 17.3 in |
Electrical Specifications
Power Consumption, typical | 1450 W W |
Power Supply Range, ac | 180 - 240 V |
Power Supply Range, dc | -40 to -70 V |
Environmental Specifications
Operating Temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Operating Humidity | 5%–95% |
Packaging and Weights
Weight, gross | 58.967 kg | 130 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse