6V-10M-F6
12-port multibeam antenna, 12x 1695–2690 MHz, 6x 10-14° HPBW, fixed electrical tilt
Features and Benefits
- Provides 6 beams covering 1.695-2.69 GHz in 16 deg sectors
- Covers the entire mid-band, including bands 1,3,7,25,66,30,38,40,41
- Increases capacity density for maximum throughput
- Novel design produces stable beam peak positions at mid band
- Each beam supports 2x2 MIMO for high capacity at venues or special events
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, total | 12 |
Dimensions
Width | 970 mm | 38.189 in |
Depth | 235 mm | 9.252 in |
Length | 700 mm | 27.559 in |
Net Weight, antenna only | 30 kg | 66.139 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
Y1-Y6 | Y1-Y6 | Y1-Y6 | Y1-Y6 | Y1-Y6 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | P1-P12 | P1-P12 | P1-P12 | P1-P12 | P1-P12 |
Gain, dBi | 20.7 | 21.2 | 21.4 | 22.2 | 22.1 |
Beam Centers, Horizontal, degrees | ±24 ±40 ±8 | ±24 ±40 ±8 | ±24 ±40 ±8 | ±24 ±40 ±8 | ±24 ±40 ±8 |
Beam Crossover, dB | 7.00 | 8.00 | 9.00 | 10.00 | 13.00 |
Beamwidth, Horizontal, degrees | 12 | 11 | 11 | 10 | 9 |
Beamwidth, Vertical, degrees | 15.4 | 14.2 | 13.6 | 11.6 | 10.7 |
Beam Tilt, degrees | 6 | 6 | 6 | 6 | 6 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 19 | 19 | 19 | 19 | 18 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 20.0 | 20.6 | 20.8 | 21.4 | 21.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | 28 | 24 | 21 |
CPR at Boresight, dB | 16 | 23 | 22 | 17 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 868.0 N @ 150 km/h (195.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 265.0 N @ 150 km/h (59.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 868.0 N @ 150 km/h (195.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 1084 mm | 42.677 in |
Depth, packed | 365 mm | 14.370 in |
Length, packed | 816 mm | 32.126 in |
Weight, gross | 43 kg | 94.799 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, total | 12 |
Dimensions
Width | 970 mm | 38.189 in |
Depth | 235 mm | 9.252 in |
Length | 700 mm | 27.559 in |
Net Weight, antenna only | 30 kg | 66.139 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
Y1-Y6 | Y1-Y6 | Y1-Y6 | Y1-Y6 | Y1-Y6 | |
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | P1-P12 | P1-P12 | P1-P12 | P1-P12 | P1-P12 |
Gain, dBi | 20.7 | 21.2 | 21.4 | 22.2 | 22.1 |
Beam Centers, Horizontal, degrees | ±24; ±40; ±8 | ±24; ±40; ±8 | ±24; ±40; ±8 | ±24; ±40; ±8 | ±24; ±40; ±8 |
Beam Crossover, dB | 7.00 | 8.00 | 9.00 | 10.00 | 13.00 |
Beamwidth, Horizontal, degrees | 12 | 11 | 11 | 10 | 9 |
Beamwidth, Vertical, degrees | 15.4 | 14.2 | 13.6 | 11.6 | 10.7 |
Beam Tilt, degrees | 6 | 6 | 6 | 6 | 6 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 19 | 19 | 19 | 19 | 18 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 20.0 | 20.6 | 20.8 | 21.4 | 21.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | 28 | 24 | 21 |
CPR at Boresight, dB | 16 | 23 | 22 | 17 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 868.0 N @ 150 km/h (195.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 265.0 N @ 150 km/h (59.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 868.0 N @ 150 km/h (195.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 1084 mm | 42.677 in |
Depth, packed | 365 mm | 14.370 in |
Length, packed | 816 mm | 32.126 in |
Weight, gross | 43 kg | 94.799 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse