HBXX-3319DS-VTM | HBXX-3319DS-A2M
4-port sector antenna, 4x 1710–2180 MHz, 33° HPBW, RET compatible
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXX-3319DS-A2M |
Dimensions
Width | 564 mm | 22.205 in |
Depth | 125 mm | 4.921 in |
Length | 1448 mm | 57.008 in |
Net Weight, without mounting kit | 17.3 kg | 38.14 lb |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 20.3 | 20.3 | 20.7 |
Beamwidth, Horizontal, degrees | 36 | 35 | 34 |
Beamwidth, Vertical, degrees | 6.5 | 6.2 | 5.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 41 | 42 | 42 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 20.0 | 20.0 | 20.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 20.1 5 ° | 20.1 10 ° | 19.7 | 0 ° | 20.0 5 ° | 20.1 10 ° | 19.7 | 0 ° | 20.4 5 ° | 20.5 10 ° | 19.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.8 | ±1.6 | ±2.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 36 | 38 | 37 |
CPR at Boresight, dB | 25 | 24 | 24 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,019.0 N @ 150 km/h (229.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 176.0 N @ 150 km/h (39.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,089.0 N @ 150 km/h (244.8 lbf @ 150 km/h) |
Wind Speed, maximum | 201 km/h (125 mph) |
Packaging and Weights
Width, packed | 758 mm | 29.843 in |
Depth, packed | 281 mm | 11.063 in |
Length, packed | 1934 mm | 76.142 in |
Weight, gross | 30.8 kg | 67.902 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBXX-3319DS-A2M |
Dimensions
Width | 564 mm | 22.205 in |
Depth | 125 mm | 4.921 in |
Length | 1448 mm | 57.008 in |
Net Weight, without mounting kit | 17.3 kg | 38.14 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 20.3 | 20.3 | 20.7 |
Beamwidth, Horizontal, degrees | 36 | 35 | 34 |
Beamwidth, Vertical, degrees | 6.5 | 6.2 | 5.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 41 | 42 | 42 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 20.0 | 20.0 | 20.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 20.1; 5 ° | 20.1; 10 ° | 19.7 | 0 ° | 20.0; 5 ° | 20.1; 10 ° | 19.7 | 0 ° | 20.4; 5 ° | 20.5; 10 ° | 19.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.8 | ±1.6 | ±2.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 36 | 38 | 37 |
CPR at Boresight, dB | 25 | 24 | 24 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,019.0 N @ 150 km/h (229.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 176.0 N @ 150 km/h (39.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,089.0 N @ 150 km/h (244.8 lbf @ 150 km/h) |
Wind Speed, maximum | 201 km/h (125 mph) |
Packaging and Weights
Width, packed | 758 mm | 29.843 in |
Depth, packed | 281 mm | 11.063 in |
Length, packed | 1934 mm | 76.142 in |
Weight, gross | 30.8 kg | 67.902 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse