RVV-65D-R3
6-port sector antenna, 2 x 694-960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 30.5 kg | 67.241 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2490–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 |
Gain at Mid Tilt, dBi | 16.3 | 16.8 | 17.1 | 18.0 | 18.6 | 18.7 | 18.6 |
Beamwidth, Horizontal, degrees | 67 | 65 | 63 | 62 | 61 | 60 | 62 |
Beamwidth, Vertical, degrees | 8.1 | 7.4 | 6.8 | 5.5 | 4.9 | 4.2 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 22 | 21 | 19 | 20 | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 33 | 35 | 37 | 34 | 34 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 24 | 30 | 27 | 26 | 26 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 16.3 | 16.7 | 17.0 | 17.9 | 18.5 | 18.5 | 18.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 17 | 15 | 17 | 16 | 15 |
CPR at Boresight, dB | 16 | 17 | 18 | 19 | 21 | 18 | 16 |
CPR at Sector, dB | 10 | 10 | 8 | 11 | 10 | 8 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 443.0 N @ 150 km/h (99.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 427.0 N @ 150 km/h (96.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 997.0 N @ 150 km/h (224.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 468.0 N @ 150 km/h (105.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.110 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 45.5 kg | 100.310 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 30.5 kg | 67.241 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2490–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 |
Gain at Mid Tilt, dBi | 16.3 | 16.8 | 17.1 | 18.0 | 18.6 | 18.7 | 18.6 |
Beamwidth, Horizontal, degrees | 67 | 65 | 63 | 62 | 61 | 60 | 62 |
Beamwidth, Vertical, degrees | 8.1 | 7.4 | 6.8 | 5.5 | 4.9 | 4.2 | 4.1 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 22 | 21 | 19 | 20 | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 33 | 35 | 37 | 34 | 34 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 24 | 30 | 27 | 26 | 26 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 16.3 | 16.7 | 17.0 | 17.9 | 18.5 | 18.5 | 18.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 17 | 15 | 17 | 16 | 15 |
CPR at Boresight, dB | 16 | 17 | 18 | 19 | 21 | 18 | 16 |
CPR at Sector, dB | 10 | 10 | 8 | 11 | 10 | 8 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 443.0 N @ 150 km/h (99.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 427.0 N @ 150 km/h (96.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 997.0 N @ 150 km/h (224.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 468.0 N @ 150 km/h (105.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.110 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 45.5 kg | 100.310 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse