RZV-65B-R3
6-port sector antenna, 2x 694–960, 2x 1427-2690 and 2x 1695–2690 MHz, 65° HPBW, 3x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 23 kg | 50.706 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.3 | 15.8 | 16.0 | 16.2 | 17.9 | 18.4 | 19.0 | 18.8 |
Beamwidth, Horizontal, degrees | 67 | 65 | 62 | 67 | 61 | 61 | 59 | 60 |
Beamwidth, Vertical, degrees | 12 | 10.7 | 9.8 | 7 | 5.9 | 5.2 | 4.6 | 4.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 21 | 17 | 16 | 16 | 14 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 33 | 29 | 32 | 36 | 39 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 26 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.6 | 15.9 | 15.9 | 17.5 | 18.0 | 18.7 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.3 | ±0.5 | ±0.7 | ±0.6 | ±0.4 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.1 8 ° | 15.214 ° | 14.9 | 2 ° | 15.6 8 ° | 15.814 ° | 15.4 | 2 ° | 15.9 8 ° | 16.014 ° | 15.5 | 2 ° | 15.9 7 ° | 15.912 ° | 15.8 | 2 ° | 17.3 7 ° | 17.612 ° | 17.4 | 2 ° | 17.9 7 ° | 18.212 ° | 17.9 | 2 ° | 18.6 7 ° | 18.912 ° | 18.4 | 2 ° | 18.3 7 ° | 18.512 ° | 17.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.8 | ±2.5 | ±7.5 | ±3.5 | ±2.2 | ±4.1 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.7 | ±0.6 | ±0.3 | ±0.5 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 17 | 17 | 16 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 24 | 23 | 27 | 27 | 29 | 28 |
CPR at Boresight, dB | 19 | 20 | 23 | 16 | 19 | 22 | 22 | 21 |
CPR at Sector, dB | 11 | 11 | 12 | 4 | 11 | 8 | 8 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 36.5 kg | 80.469 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 23 kg | 50.706 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.3 | 15.8 | 16.0 | 16.2 | 17.9 | 18.4 | 19.0 | 18.8 |
Beamwidth, Horizontal, degrees | 67 | 65 | 62 | 67 | 61 | 61 | 59 | 60 |
Beamwidth, Vertical, degrees | 12 | 10.7 | 9.8 | 7 | 5.9 | 5.2 | 4.6 | 4.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 21 | 17 | 16 | 16 | 14 |
Front-to-Back Ratio at 180°, dB | 30 | 31 | 33 | 29 | 32 | 36 | 39 | 33 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 26 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.6 | 15.9 | 15.9 | 17.5 | 18.0 | 18.7 | 18.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.3 | ±0.5 | ±0.7 | ±0.6 | ±0.4 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.1; 8 ° | 15.2;14 ° | 14.9 | 2 ° | 15.6; 8 ° | 15.8;14 ° | 15.4 | 2 ° | 15.9; 8 ° | 16.0;14 ° | 15.5 | 2 ° | 15.9; 7 ° | 15.9;12 ° | 15.8 | 2 ° | 17.3; 7 ° | 17.6;12 ° | 17.4 | 2 ° | 17.9; 7 ° | 18.2;12 ° | 17.9 | 2 ° | 18.6; 7 ° | 18.9;12 ° | 18.4 | 2 ° | 18.3; 7 ° | 18.5;12 ° | 17.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.8 | ±2.5 | ±7.5 | ±3.5 | ±2.2 | ±4.1 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.7 | ±0.6 | ±0.3 | ±0.5 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 17 | 17 | 16 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 24 | 23 | 27 | 27 | 29 | 28 |
CPR at Boresight, dB | 19 | 20 | 23 | 16 | 19 | 22 | 22 | 21 |
CPR at Sector, dB | 11 | 11 | 12 | 4 | 11 | 8 | 8 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 36.5 kg | 80.469 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse