SBJAH4-1D65B-DL
12-port sector antenna, 2x 698–798, 2x 824-896 and 8x 1695–2360 MHz, 65° HPBW, 3x RET and low bands have diplexers
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Provides support for future Band 14 operations
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 26.5 kg | 58.422 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–798 | 824–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.2 | 15.5 | 15.4 | 16.1 | 16.2 | 16.7 |
Beamwidth, Horizontal, degrees | 68 | 65 | 63 | 63 | 65 | 65 |
Beamwidth, Vertical, degrees | 11.7 | 10.3 | 11.3 | 10.4 | 9.8 | 8.9 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 |
USLS (First Lobe), dB | 15 | 16 | 17 | 18 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 30 | 33 | 32 | 34 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.9 | 15.3 | 15.3 | 15.8 | 15.9 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.5 | ±0.4 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.9 8 ° | 15.014 ° | 14.7 | 2 ° | 15.2 8 ° | 15.414 ° | 15.2 | 2 ° | 15.3 8 ° | 15.414 ° | 15.2 | 2 ° | 15.8 8 ° | 15.814 ° | 15.7 | 2 ° | 15.8 8 ° | 15.914 ° | 15.7 | 2 ° | 16.4 8 ° | 16.414 ° | 16.3 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.9 | ±3.4 | ±3 | ±4.0 | ±3.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 | ±0.7 | ±0.7 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 17 | 18 | 18 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 25 | 27 | 25 | 27 |
CPR at Boresight, dB | 18 | 20 | 18 | 20 | 21 | 23 |
CPR at Sector, dB | 10 | 12 | 9 | 13 | 12 | 9 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.28 m² | 3.014 ft² |
Effective Projective Area (EPA), lateral | 0.24 m² | 2.583 ft² |
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h | 149.75 mph |
Packaging and Weights
Width, packed | 450 mm | 17.717 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 40.1 kg | 88.405 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 26.5 kg | 58.422 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–798 | 824–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.2 | 15.5 | 15.4 | 16.1 | 16.2 | 16.7 |
Beamwidth, Horizontal, degrees | 68 | 65 | 63 | 63 | 65 | 65 |
Beamwidth, Vertical, degrees | 11.7 | 10.3 | 11.3 | 10.4 | 9.8 | 8.9 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 |
USLS (First Lobe), dB | 15 | 16 | 17 | 18 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 30 | 33 | 32 | 34 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 14.9 | 15.3 | 15.3 | 15.8 | 15.9 | 16.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.5 | ±0.4 | ±0.4 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.9; 8 ° | 15.0;14 ° | 14.7 | 2 ° | 15.2; 8 ° | 15.4;14 ° | 15.2 | 2 ° | 15.3; 8 ° | 15.4;14 ° | 15.2 | 2 ° | 15.8; 8 ° | 15.8;14 ° | 15.7 | 2 ° | 15.8; 8 ° | 15.9;14 ° | 15.7 | 2 ° | 16.4; 8 ° | 16.4;14 ° | 16.3 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.9 | ±3.4 | ±3 | ±4.0 | ±3.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 | ±0.7 | ±0.7 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 17 | 18 | 18 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 25 | 27 | 25 | 27 |
CPR at Boresight, dB | 18 | 20 | 18 | 20 | 21 | 23 |
CPR at Sector, dB | 10 | 12 | 9 | 13 | 12 | 9 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.28 m² | 3.014 ft² |
Effective Projective Area (EPA), lateral | 0.24 m² | 2.583 ft² |
Wind Loading @ Velocity, frontal | 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h | 149.75 mph |
Packaging and Weights
Width, packed | 450 mm | 17.717 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 1975 mm | 77.756 in |
Weight, gross | 40.1 kg | 88.405 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse