SBNHH-1D85A
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 85° HPBW, 3x RET
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Three internal RETs for independent tilt on all three bands
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 1219 mm | 47.992 in |
Net Weight, without mounting kit | 14.4 kg | 31.747 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 13.0 | 13.0 | 15.9 | 16.6 | 16.8 | 17.1 |
Beamwidth, Horizontal, degrees | 84 | 87 | 81 | 79 | 80 | 77 |
Beamwidth, Vertical, degrees | 18.9 | 17.1 | 7.9 | 7.3 | 6.9 | 6 |
Beam Tilt, degrees | 2–18 | 2–18 | 1–9 | 1–9 | 1–9 | 1–9 |
USLS (First Lobe), dB | 15 | 15 | 14 | 15 | 15 | 14 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.8 | 12.8 | 15.4 | 16.3 | 16.5 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.7 | ±0.3 | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.910 ° | 12.8 18 ° | 12.6 | 2 ° | 12.810 ° | 12.8 18 ° | 12.4 | 1 ° | 15.3 5 ° | 15.4 9 ° | 15.4 | 1 ° | 16.2 5 ° | 16.3 9 ° | 16.2 | 1 ° | 16.4 5 ° | 16.6 9 ° | 16.4 | 1 ° | 16.9 5 ° | 17.0 9 ° | 16.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.3 | ±1.9 | ±3.9 | ±3.3 | ±4.4 | ±3.5 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.2 | ±0.4 | ±0.3 | ±0.5 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 14 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 26 | 27 | 26 | 25 |
CPR at Boresight, dB | 20 | 19 | 17 | 17 | 18 | 20 |
CPR at Sector, dB | 15 | 11 | 10 | 11 | 9 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.16 m² | 1.722 ft² |
Effective Projective Area (EPA), lateral | 0.13 m² | 1.399 ft² |
Wind Loading @ Velocity, frontal | 173.0 N @ 150 km/h (38.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 142.0 N @ 150 km/h (31.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 334.0 N @ 150 km/h (75.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 176.0 N @ 150 km/h (39.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h | 149.75 mph |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 1339 mm | 52.717 in |
Weight, gross | 24.8 kg | 54.675 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light gray |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 1219 mm | 47.992 in |
Net Weight, without mounting kit | 14.4 kg | 31.747 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 13.0 | 13.0 | 15.9 | 16.6 | 16.8 | 17.1 |
Beamwidth, Horizontal, degrees | 84 | 87 | 81 | 79 | 80 | 77 |
Beamwidth, Vertical, degrees | 18.9 | 17.1 | 7.9 | 7.3 | 6.9 | 6 |
Beam Tilt, degrees | 2–18 | 2–18 | 1–9 | 1–9 | 1–9 | 1–9 |
USLS (First Lobe), dB | 15 | 15 | 14 | 15 | 15 | 14 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.8 | 12.8 | 15.4 | 16.3 | 16.5 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 | ±0.7 | ±0.3 | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.9;10 ° | 12.8; 18 ° | 12.6 | 2 ° | 12.8;10 ° | 12.8; 18 ° | 12.4 | 1 ° | 15.3; 5 ° | 15.4; 9 ° | 15.4 | 1 ° | 16.2; 5 ° | 16.3; 9 ° | 16.2 | 1 ° | 16.4; 5 ° | 16.6; 9 ° | 16.4 | 1 ° | 16.9; 5 ° | 17.0; 9 ° | 16.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.3 | ±1.9 | ±3.9 | ±3.3 | ±4.4 | ±3.5 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.2 | ±0.4 | ±0.3 | ±0.5 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 14 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 26 | 27 | 26 | 25 |
CPR at Boresight, dB | 20 | 19 | 17 | 17 | 18 | 20 |
CPR at Sector, dB | 15 | 11 | 10 | 11 | 9 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.16 m² | 1.722 ft² |
Effective Projective Area (EPA), lateral | 0.13 m² | 1.399 ft² |
Wind Loading @ Velocity, frontal | 173.0 N @ 150 km/h (38.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 142.0 N @ 150 km/h (31.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 334.0 N @ 150 km/h (75.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 176.0 N @ 150 km/h (39.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h | 149.75 mph |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 1339 mm | 52.717 in |
Weight, gross | 24.8 kg | 54.675 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse