VVPX310R-V5
4-port sector antenna, 4x 1710–2690 MHz, 65° HPBW, 2x RET with manual override
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 290 mm | 11.417 in |
Depth | 103 mm | 4.055 in |
Length | 1328 mm | 52.283 in |
Net Weight, without mounting kit | 12.5 kg | 27.558 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 17.0 | 17.7 | 18.4 |
Beamwidth, Horizontal, degrees | 68 | 67 | 63 |
Beamwidth, Vertical, degrees | 8.1 | 7.2 | 5.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 33 |
CPR at Boresight, dB | 18 | 18 | 18 |
CPR at Sector, dB | 13 | 10 | 9 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 16.8 | 17.4 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.8 5 ° | 16.8 10 ° | 16.8 | 0 ° | 17.4 5 ° | 17.4 10 ° | 17.4 | 0 ° | 18.2 5 ° | 18.1 10 ° | 17.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±3.1 | ±4.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 27 | 30 |
CPR at Boresight, dB | 19 | 19 | 20 |
CPR at Sector, dB | 14 | 12 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 560.0 N @ 160 km/h (125.9 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 360 mm | 14.173 in |
Depth, packed | 216 mm | 8.504 in |
Length, packed | 1510 mm | 59.449 in |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 290 mm | 11.417 in |
Depth | 103 mm | 4.055 in |
Length | 1328 mm | 52.283 in |
Net Weight, without mounting kit | 12.5 kg | 27.558 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 17.0 | 17.7 | 18.4 |
Beamwidth, Horizontal, degrees | 68 | 67 | 63 |
Beamwidth, Vertical, degrees | 8.1 | 7.2 | 5.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 19 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 33 |
CPR at Boresight, dB | 18 | 18 | 18 |
CPR at Sector, dB | 13 | 10 | 9 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 16.8 | 17.4 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.8; 5 ° | 16.8; 10 ° | 16.8 | 0 ° | 17.4; 5 ° | 17.4; 10 ° | 17.4 | 0 ° | 18.2; 5 ° | 18.1; 10 ° | 17.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±3.1 | ±4.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 27 | 30 |
CPR at Boresight, dB | 19 | 19 | 20 |
CPR at Sector, dB | 14 | 12 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 560.0 N @ 160 km/h (125.9 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 360 mm | 14.173 in |
Depth, packed | 216 mm | 8.504 in |
Length, packed | 1510 mm | 59.449 in |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse