7801211-GF
Replacement radome, with flash, and hardware kit for HX8 and USX8 antennas
Specifications
Product Classification
Product Type | Radome replacement |
General Specifications
Color | Gray |
Material Specifications
Material Type | Fabric |
Packaging and Weights
Included | Hardware | Radome |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Radome replacement |
General Specifications
Color | Gray |
Material Specifications
Material Type | Fabric |
Packaging and Weights
Included | Hardware | Radome |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse