Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1-XMHM-2-SGW1-D

Base Product: F1-XMHM-SGW1-D

D-CLASS FSJ1-50A SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing boot ( boot with HM end ), 2 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN

Product Classification

Product Type SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 0.61 m | 2.001 ft
Cable Length Unit Feet
Nominal Size 1/4 in

Logo Image

Click on image to enlarge.

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.065 30.04
1700–2200 MHz 1.083 27.99
2500–2700 MHz 1.106 25.96
3400–3800 MHz 1.222 20.01

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Packaging and Weights

Included Weatherproofing boot

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Product Classification

Product Type SureFlex® D-CLASS, dynamic PIM
Product Brand HELIAX® | SureFlex®
Product Series FSJ1-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A NEX10 Male
Interface, Connector B 4.3-10 Male
Specification Sheet Revision Level A

Dimensions

Length 0.61 m | 2.001 ft
Cable Length Unit Feet
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD Dynamic -119 dBm
3rd Order IMD Dynamic Test Method Two +43 dBm carriers per IEC 62037

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.065 30.04
1700–2200 MHz 1.083 27.99
2500–2700 MHz 1.106 25.96
3400–3800 MHz 1.222 20.01

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Packaging and Weights

Included Weatherproofing boot
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value