760038240 | HCM-19-SS-1U
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
1U Patchcord Management
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Rack Units | 1 |
Dimensions
Height | 43.942 mm | 1.73 in |
Width | 482.6 mm | 19 in |
Depth | 81.28 mm | 3.2 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Packaging and Weights
Included | Four M6 cage nuts | Four M6 x 12 mm mounting screws | One patchcord manager |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Rack Units | 1 |
Dimensions
Height | 43.942 mm | 1.73 in |
Width | 482.6 mm | 19 in |
Depth | 81.28 mm | 3.2 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Packaging and Weights
Included | Four M6 cage nuts | Four M6 x 12 mm mounting screws | One patchcord manager |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse