35422-42
Heat Treated FSJ2-50, HELIAX® Superflexible Foam Coaxial Cable, corrugated copper, 3/8 in, black PE jacket
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ2-50 |
General Specifications
Flexibility | Superflexible |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 7.112 mm | 0.28 in |
Diameter Over Jacket | 10.541 mm | 0.415 in |
Inner Conductor OD | 2.794 mm | 0.11 in |
Outer Conductor OD | 9.652 mm | 0.38 in |
Nominal Size | 3/8 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 79.7 pF/m | 24.293 pF/ft |
dc Resistance, Inner Conductor | 4.232 ohms/km | 1.29 ohms/kft |
dc Resistance, Outer Conductor | 4.987 ohms/km | 1.52 ohms/kft |
dc Test Voltage | 2300 V |
Inductance | 0.2 µH/m | 0.061 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 4000 V |
Operating Frequency Band | 1 – 13400 MHz |
Peak Power | 13.2 kW |
Velocity | 83 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.383 | 0.117 | 13.20 |
1.5 MHz | 0.469 | 0.143 | 13.20 |
2.0 MHz | 0.542 | 0.165 | 13.20 |
10.0 MHz | 1.219 | 0.372 | 6.97 |
20.0 MHz | 1.732 | 0.528 | 4.91 |
30.0 MHz | 2.128 | 0.649 | 3.99 |
50.0 MHz | 2.762 | 0.842 | 3.08 |
85.0 MHz | 3.626 | 1.105 | 2.34 |
88.0 MHz | 3.691 | 1.125 | 2.30 |
100.0 MHz | 3.943 | 1.202 | 2.16 |
108.0 MHz | 4.103 | 1.250 | 2.07 |
150.0 MHz | 4.864 | 1.482 | 1.75 |
174.0 MHz | 5.254 | 1.601 | 1.62 |
200.0 MHz | 5.650 | 1.722 | 1.50 |
204.0 MHz | 5.709 | 1.740 | 1.49 |
300.0 MHz | 6.990 | 2.130 | 1.22 |
400.0 MHz | 8.139 | 2.481 | 1.04 |
450.0 MHz | 8.665 | 2.641 | 0.98 |
460.0 MHz | 8.767 | 2.672 | 0.97 |
500.0 MHz | 9.166 | 2.794 | 0.93 |
512.0 MHz | 9.283 | 2.829 | 0.92 |
600.0 MHz | 10.107 | 3.081 | 0.84 |
700.0 MHz | 10.983 | 3.347 | 0.77 |
800.0 MHz | 11.807 | 3.599 | 0.72 |
824.0 MHz | 11.998 | 3.657 | 0.71 |
894.0 MHz | 12.542 | 3.823 | 0.68 |
960.0 MHz | 13.040 | 3.974 | 0.65 |
1000.0 MHz | 13.334 | 4.064 | 0.64 |
1218.0 MHz | 14.861 | 4.529 | 0.57 |
1250.0 MHz | 15.075 | 4.595 | 0.56 |
1500.0 MHz | 16.680 | 5.084 | 0.51 |
1700.0 MHz | 17.887 | 5.452 | 0.48 |
1794.0 MHz | 18.436 | 5.619 | 0.46 |
1800.0 MHz | 18.470 | 5.629 | 0.46 |
2000.0 MHz | 19.599 | 5.974 | 0.43 |
2100.0 MHz | 20.147 | 6.141 | 0.42 |
2200.0 MHz | 20.685 | 6.305 | 0.41 |
2300.0 MHz | 21.214 | 6.466 | 0.40 |
2500.0 MHz | 22.247 | 6.781 | 0.38 |
2700.0 MHz | 23.249 | 7.086 | 0.37 |
3000.0 MHz | 24.701 | 7.529 | 0.34 |
3400.0 MHz | 26.558 | 8.094 | 0.32 |
3600.0 MHz | 27.456 | 8.368 | 0.31 |
3700.0 MHz | 27.899 | 8.503 | 0.30 |
3800.0 MHz | 28.337 | 8.637 | 0.30 |
3900.0 MHz | 28.771 | 8.769 | 0.30 |
4000.0 MHz | 29.201 | 8.900 | 0.29 |
4100.0 MHz | 29.628 | 9.030 | 0.29 |
4200.0 MHz | 30.051 | 9.159 | 0.28 |
4300.0 MHz | 30.470 | 9.287 | 0.28 |
4400.0 MHz | 30.886 | 9.414 | 0.28 |
4500.0 MHz | 31.298 | 9.539 | 0.27 |
4600.0 MHz | 31.708 | 9.664 | 0.27 |
4700.0 MHz | 32.114 | 9.788 | 0.26 |
4800.0 MHz | 32.518 | 9.911 | 0.26 |
4900.0 MHz | 32.919 | 10.033 | 0.26 |
5000.0 MHz | 33.316 | 10.154 | 0.26 |
6000.0 MHz | 37.158 | 11.325 | 0.23 |
8000.0 MHz | 44.264 | 13.491 | 0.19 |
8800.0 MHz | 46.943 | 14.308 | 0.18 |
10000.0 MHz | 50.826 | 15.491 | 0.17 |
12000.0 MHz | 57.001 | 17.373 | 0.15 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1 in |
Number of Bends, minimum | 20 |
Number of Bends, typical | 50 |
Tensile Strength | 95 kg | 209.439 lb |
Bending Moment | 2.3 N-m | 20.357 in lb |
Flat Plate Crush Strength | 1.8 kg/mm | 100.795 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.12 kg/m | 0.081 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ2-50 |
General Specifications
Flexibility | Superflexible |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 7.112 mm | 0.28 in |
Diameter Over Jacket | 10.541 mm | 0.415 in |
Inner Conductor OD | 2.794 mm | 0.11 in |
Outer Conductor OD | 9.652 mm | 0.38 in |
Nominal Size | 3/8 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 79.7 pF/m | 24.293 pF/ft |
dc Resistance, Inner Conductor | 4.232 ohms/km | 1.29 ohms/kft |
dc Resistance, Outer Conductor | 4.987 ohms/km | 1.52 ohms/kft |
dc Test Voltage | 2300 V |
Inductance | 0.2 µH/m | 0.061 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 4000 V |
Operating Frequency Band | 1 – 13400 MHz |
Peak Power | 13.2 kW |
Velocity | 83 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.383 | 0.117 | 13.20 |
1.5 MHz | 0.469 | 0.143 | 13.20 |
2.0 MHz | 0.542 | 0.165 | 13.20 |
10.0 MHz | 1.219 | 0.372 | 6.97 |
20.0 MHz | 1.732 | 0.528 | 4.91 |
30.0 MHz | 2.128 | 0.649 | 3.99 |
50.0 MHz | 2.762 | 0.842 | 3.08 |
85.0 MHz | 3.626 | 1.105 | 2.34 |
88.0 MHz | 3.691 | 1.125 | 2.30 |
100.0 MHz | 3.943 | 1.202 | 2.16 |
108.0 MHz | 4.103 | 1.250 | 2.07 |
150.0 MHz | 4.864 | 1.482 | 1.75 |
174.0 MHz | 5.254 | 1.601 | 1.62 |
200.0 MHz | 5.650 | 1.722 | 1.50 |
204.0 MHz | 5.709 | 1.740 | 1.49 |
300.0 MHz | 6.990 | 2.130 | 1.22 |
400.0 MHz | 8.139 | 2.481 | 1.04 |
450.0 MHz | 8.665 | 2.641 | 0.98 |
460.0 MHz | 8.767 | 2.672 | 0.97 |
500.0 MHz | 9.166 | 2.794 | 0.93 |
512.0 MHz | 9.283 | 2.829 | 0.92 |
600.0 MHz | 10.107 | 3.081 | 0.84 |
700.0 MHz | 10.983 | 3.347 | 0.77 |
800.0 MHz | 11.807 | 3.599 | 0.72 |
824.0 MHz | 11.998 | 3.657 | 0.71 |
894.0 MHz | 12.542 | 3.823 | 0.68 |
960.0 MHz | 13.040 | 3.974 | 0.65 |
1000.0 MHz | 13.334 | 4.064 | 0.64 |
1218.0 MHz | 14.861 | 4.529 | 0.57 |
1250.0 MHz | 15.075 | 4.595 | 0.56 |
1500.0 MHz | 16.680 | 5.084 | 0.51 |
1700.0 MHz | 17.887 | 5.452 | 0.48 |
1794.0 MHz | 18.436 | 5.619 | 0.46 |
1800.0 MHz | 18.470 | 5.629 | 0.46 |
2000.0 MHz | 19.599 | 5.974 | 0.43 |
2100.0 MHz | 20.147 | 6.141 | 0.42 |
2200.0 MHz | 20.685 | 6.305 | 0.41 |
2300.0 MHz | 21.214 | 6.466 | 0.40 |
2500.0 MHz | 22.247 | 6.781 | 0.38 |
2700.0 MHz | 23.249 | 7.086 | 0.37 |
3000.0 MHz | 24.701 | 7.529 | 0.34 |
3400.0 MHz | 26.558 | 8.094 | 0.32 |
3600.0 MHz | 27.456 | 8.368 | 0.31 |
3700.0 MHz | 27.899 | 8.503 | 0.30 |
3800.0 MHz | 28.337 | 8.637 | 0.30 |
3900.0 MHz | 28.771 | 8.769 | 0.30 |
4000.0 MHz | 29.201 | 8.900 | 0.29 |
4100.0 MHz | 29.628 | 9.030 | 0.29 |
4200.0 MHz | 30.051 | 9.159 | 0.28 |
4300.0 MHz | 30.470 | 9.287 | 0.28 |
4400.0 MHz | 30.886 | 9.414 | 0.28 |
4500.0 MHz | 31.298 | 9.539 | 0.27 |
4600.0 MHz | 31.708 | 9.664 | 0.27 |
4700.0 MHz | 32.114 | 9.788 | 0.26 |
4800.0 MHz | 32.518 | 9.911 | 0.26 |
4900.0 MHz | 32.919 | 10.033 | 0.26 |
5000.0 MHz | 33.316 | 10.154 | 0.26 |
6000.0 MHz | 37.158 | 11.325 | 0.23 |
8000.0 MHz | 44.264 | 13.491 | 0.19 |
8800.0 MHz | 46.943 | 14.308 | 0.18 |
10000.0 MHz | 50.826 | 15.491 | 0.17 |
12000.0 MHz | 57.001 | 17.373 | 0.15 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper-clad aluminum wire |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 25.4 mm | 1 in |
Minimum Bend Radius, Single Bend | 25.4 mm | 1 in |
Number of Bends, minimum | 20 |
Number of Bends, typical | 50 |
Tensile Strength | 95 kg | 209.439 lb |
Bending Moment | 2.3 N-m | 20.357 in lb |
Flat Plate Crush Strength | 1.8 kg/mm | 100.795 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.12 kg/m | 0.081 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse