Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS T350 Outdoor Access Point

Entry-Level Wi-Fi 6 2x2:2 Outdoor Access Point with 1.8 Gbps max rate and IoT ready

RUCKUS T350 Outdoor Access Point Features

As the market leader in outdoor Wi-Fi deployments, RUCKUS knows that one AP solution cannot
meet every possible challenge of varied and complex outdoor requirements. The RUCKUS T350 Wi-Fi 6 series is designed with more variety than any other outdoor AP in the market today. Perfect for high-density outdoor public venues such as airports, convention centers, plazas, malls, smart cities, and other dense urban environments.

Available with either internal omni-directional antennas or internal high-gain directional antenna models, the T350 Series uses patented RUCKUS antenna optimization and interference mitigation technologies to improve throughput, connection reliability, and deliver industry-leading Wi-Fi 6 performance to every connected client.

At the same time, the T350 Series is designed for fast, simple installation with an ultra-lightweight, low profile, IP-67 rated enclosure that can stand up to the most challenging outdoor environments.

Specifications for RUCKUS T350 Outdoor Access Point

T350 | RUCKUS T350 Outdoor Access Point [T350C_Top]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Outdoor access point
Product Brand RUCKUS®
Antenna Patterns, per band 64
Antenna Gain Omni: Up to 3 dBi
BeamFlex Yes
ChannelFly Yes
Controller Support RUCKUS Cloud™ | RUCKUS SmartZone | RUCKUS Unleashed™ | RUCKUS ZoneDirector | Standalone
Ethernet Ports 1 x 1 GbE | RJ45 PoE In - 802.3 at Class 4
Fiber Interface No
IoT Support IoT Onboard
Number of Radios Dual-Radio
PD-MRC Yes
PHY Rate at 2.4 GHz, maximum 574 Mb/s
PHY Rate at 5 GHz, maximum 1200 Mb/s
Radio Chains and Streams 2x2:2
Rx Sensitivity at 2.4 GHz -94 dBm
Rx Sensitivity at 5 GHz -95 dBm
SmartMesh Yes
USB USB 2.0
Venue Type Education | Hospitality | Public Venue
Venue Sub-Type Quad/Blacktop/Outdoor Spaces
Wi-Fi Bands Supported 2.4 GHz | 5 GHz
Wi-Fi Generation Wi-Fi 6
Wi-Fi Interface Standard IEEE 802.11a/b/g/n/ac/ax

Product Downloads and Links

RUCKUS T350 Data Sheet
RUCKUS T350 Data Sheet (HTML)

Related Resources

Product Selection Guide

RUCKUS Accessory Guide
RUCKUS Product Guide

Technical Publication

RUCKUS T350 Access Point Technical Documents
RUCKUS T350 AP Product Documentation and Software Download on RUCKUS support website

Warranty

CommScope Limited Product Warranty