2111009-2
- Available in:
- Australia/New Zealand
- Latin America
- North America
Faceplate Kit, labeled, 1-gang, 2 port, vertical orientation, black
Specifications
Features and Benefits
- Engineered for residential and commercial applications from classrooms and hospitals to offices and homes
- Wide range of port configurations, including single gang in 1-, 2-, 3-, 4- and 6-port and double gang in 6-, 8- and 12-port
- Labeling models feature mold-over icon and leveling and convex labels for maximum visibility in low density areas
Specifications
Product Classification
Regional Availability | Australia/New Zealand | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | Black |
Faceplate Orientation | Vertical |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 5.588 mm | 0.22 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Qualification Standards | IEC 60603-7-1:2011 |
Packaging and Weights
Included | Faceplate (1) | Label (2) | Label cover (2) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Faceplate kit |
Product Series | SL Series |
General Specifications
Application | Used with SL Series outlets |
Color | Black |
Faceplate Orientation | Vertical |
Gangs, quantity | 1 |
Mounting | Flush |
Outlet Orientation | Flat |
Port Marking Type | Icon | Label |
Total Ports, quantity | 2 |
Dimensions
Height | 114.3 mm | 4.5 in |
Width | 69.85 mm | 2.75 in |
Depth | 5.588 mm | 0.22 in |
Material Specifications
Material Type | High-impact, flame retardant, thermoplastic |
Environmental Specifications
Qualification Standards | IEC 60603-7-1:2011 |
Packaging and Weights
Included | Faceplate (1) | Label (2) | Label cover (2) | Mounting screw (2) |
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse