202421
Flaring Tool Kit for elliptical waveguide 77
Specifications
Product Classification
Product Type | Flaring tool kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 2.7 cm | 1.063 in |
Width, packed | 2 cm | 0.787 in |
Length, packed | 1 cm | 0.394 in |
Packaging quantity | 1 |
Weight, gross | 2.4 kg | 5.291 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Flaring tool kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Aids in field installation of connectors |
Tool Type | Flare tool |
Dimensions
Waveguide Size | WR112 | WG15 | R84 |
Material Specifications
Material Type | Steel |
Packaging and Weights
Height, packed | 2.7 cm | 1.063 in |
Width, packed | 2 cm | 0.787 in |
Length, packed | 1 cm | 0.394 in |
Packaging quantity | 1 |
Weight, gross | 2.4 kg | 5.291 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Warranty
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse