ST-BSP50
Ballast Pole, 50 ft
Features and Benefits
- Bolt-together ballast tray foundation
- No digging required
- Removable step pegs
- Collar mounting
Specifications
Product Classification
Product Type | Monopole |
General Specifications
Application | Multi-point telecommunications | Point-to-point communications |
Equipment Load Rating | 18 in microwave reflector | Omni antenna | Telecommunications unit |
Foundation | Non-penetrating above ground design with aggregate fill |
Monopole Capability Type | Medium duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Cabinet mounts | Removable step pegs | Solar mounts |
Dimensions
Height | 15.24 m | 50 ft |
Mounting Diameter, maximum | 266.7 mm | 10.5 in |
Mounting Diameter, minimum | 101.6 mm | 4 in |
Base Area | 8 ft x 8 ft |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ballast tray | Ground tab | Hand holes | Lightning rod | Monopole | Safety climb systems | Safety-climb | Step pegs |
Packaging quantity | 1 |
Weight, net | 418.5 kg | 922.633 lb |
Product Classification
Product Type | Monopole |
General Specifications
Application | Multi-point telecommunications | Point-to-point communications |
Equipment Load Rating | 18 in microwave reflector | Omni antenna | Telecommunications unit |
Foundation | Non-penetrating above ground design with aggregate fill |
Monopole Capability Type | Medium duty |
Monopole Design | Round conical |
Optional Accessories | Antenna mounts | Cabinet mounts | Removable step pegs | Solar mounts |
Dimensions
Height | 15.24 m | 50 ft |
Mounting Diameter, maximum | 266.7 mm | 10.5 in |
Mounting Diameter, minimum | 101.6 mm | 4 in |
Base Area | 8 ft x 8 ft |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Ballast tray | Ground tab | Hand holes | Lightning rod | Monopole | Safety climb systems | Safety-climb | Step pegs |
Packaging quantity | 1 |
Weight, net | 418.5 kg | 922.633 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse