MT-537-186
Plain End Pipe, 2-3/8 in OD x 186 in .120" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 60.96 mm | 2.4 in |
Width | 60.96 mm | 2.4 in |
Length | 4724.4 mm | 186 in |
Pipe Length | 4572 mm | 180 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Thickness | 3.048 mm | 0.12 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 20 kg | 44.092 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 60.96 mm | 2.4 in |
Width | 60.96 mm | 2.4 in |
Length | 4724.4 mm | 186 in |
Pipe Length | 4572 mm | 180 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Thickness | 3.048 mm | 0.12 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 20 kg | 44.092 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse