Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

XA-3030

Crossover Angle, 2.88 in to 2.88 in OD

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Mounting kit

General Specifications

Tower Taper Non-tapered

Dimensions

Height 152.4 mm | 6 in
Width 152.4 mm | 6 in
Length 152.4 mm | 6 in
Mounting Diameter, maximum 73.66 mm | 2.9 in
Mounting Diameter, minimum 73.66 mm | 2.9 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle | U-bolts
Packaging quantity 2
Weight, net 1.8 kg | 3.968 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Mounting kit

General Specifications

Tower Taper Non-tapered

Dimensions

Height 152.4 mm | 6 in
Width 152.4 mm | 6 in
Length 152.4 mm | 6 in
Mounting Diameter, maximum 73.66 mm | 2.9 in
Mounting Diameter, minimum 73.66 mm | 2.9 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Angle | U-bolts
Packaging quantity 2
Weight, net 1.8 kg | 3.968 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system