Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-357-24

Base Product: WGB-AND-MISC-CABLE-SUPPORTS

Trapeze Kit, 24 in wide, one rung

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Trapeze kit

General Specifications

Application Waveguide bridge kit, 24 in
Cable Runs, quantity 14
Hole, quantity 14
Mounting Waveguide bridge channel
Rungs, quantity 1

Dimensions

Height 50.8 mm | 2 in
Width 660.4 mm | 26 in
Length 254 mm | 10 in
Hole Size 3/4 in | 7/16 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Threaded rod | Z-bracket
Packaging quantity 1
Weight, net 3.2 kg | 7.055 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Trapeze kit

General Specifications

Application Waveguide bridge kit, 24 in
Cable Runs, quantity 14
Hole, quantity 14
Mounting Waveguide bridge channel
Rungs, quantity 1

Dimensions

Height 50.8 mm | 2 in
Width 660.4 mm | 26 in
Length 254 mm | 10 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Threaded rod | Z-bracket
Packaging quantity 1
Weight, net 3.2 kg | 7.055 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification