Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC401560HC

H-Frame with Ice Canopy, 5ft long with 2 Posts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Ice canopies and shields

Dimensions

Height 4076.7 mm | 160.5 in
Width 1524 mm | 60 in
Length 1460.5 mm | 57.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Ice shield | Legs | Unistrut
Packaging quantity 1
Weight, net 147.6 kg | 325.402 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Ice canopies and shields

Dimensions

Height 4076.7 mm | 160.5 in
Width 1524 mm | 60 in
Length 1460.5 mm | 57.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Ice shield | Legs | Unistrut
Packaging quantity 1
Weight, net 147.6 kg | 325.402 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification