WB-K110-B
Safety Grated Waveguide Bridge Kit, 12 in x 10 ft, with two 13 ft 4 in direct burial posts
Specifications
Product Classification
Product Type | Waveguide bridge kit |
General Specifications
Application | Direct burial |
Cable Runs, quantity | 12 |
Pipe, quantity | 2 |
Dimensions
Height | 4064 mm | 160 in |
Width | 304.8 mm | 12 in |
Length | 3048 mm | 120 in |
Pipe Length | 4053.84 mm | 159.6 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 147.4 kg | 324.961 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Waveguide bridge kit |
General Specifications
Application | Direct burial |
Cable Runs, quantity | 12 |
Pipe, quantity | 2 |
Dimensions
Height | 4064 mm | 160 in |
Width | 304.8 mm | 12 in |
Length | 3048 mm | 120 in |
Pipe Length | 4053.84 mm | 159.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 147.4 kg | 324.961 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Drawing
Warranty
Assembly Drawing
Installation Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse