Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RUCKUS ICX 7550-24P

Base Product: ICX7550

Mid-Range Access 24 Ports 1G PoE Switch

Specifications for RUCKUS ICX 7550-24P

ICX7550-24P | RUCKUS ICX 7550-24P [RUCKUS ICX 7550-24P]
Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type Ethernet switch
Product Brand RUCKUS®
Switching Capacity, maximum 368 Gb/s
1 GbE RJ45 Ports, quantity, maximum 24
1 GbE SFP Ports, quantity, maximum 4
10 GbE SFP+ Ports, quantity, maximum 4
40 GbE QSFP Ports, quantity, maximum 4
PoE Power Budget, maximum 2000 W
Switches per Stack, maximum 12
Aggregate Stack Bandwidth, maximum 960 Gb/s
PoE/PoE+ Yes
Stacking Yes
sFlow Yes
Layer 3 (STATIC, RIP, OSPF) Yes
OpenFlow with Hybrid Port Mode Yes
Campus Fabric Technology No
Redundant Power Option Yes
Hot Swap Internal Power Supplies & Fans Yes
802.3bt2 (90 W PoE Power per Port) No
VRF Yes
EEE (Energy Efficient Ethernet) Yes
IPsec VPN, with service module No
MACsec Yes
BGP Yes
Reversible Airflow Option Yes
VxLAN Yes
Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

Related Resources

Technical Publication

RUCKUS ICX 7550-24p Product Documentation and Software Download on RUCKUS support website