Home > Products > Cabling Solutions > Fiber Solutions
Share |
Fiber Solutions
The CommScope LazrSPEED Solution

Specifications for OM4 Fiber Standard Reflect Those of the CommScope LazrSPEED 550 Solution

The performance specifications for the TIAs new 492AAAD standard reflect those of the CommScope LazrSPEED 550 Solution the same visionary fiber solution that has been deployed in local area network and data center applications around the world since 2003.

To learn more about the OM4 standard and the LazrSPEED 550 solution, view the materials below;

OM4 Refractive Index Profile
OM4 Refractive Index Profile
 

Our CommScope LazrSPEED Solution boosts performance to a blistering 10 Gb/s while reducing total system costs by eliminating expensive opto-electronics previously needed to achieve 10 Gb/s speeds on multimode fiber. The CommScope LazrSPEED technology is the world's first multimode fiber optic solution to support 10 Gb/s serial transmission at 850 nanometers at distances of over 300 meters -- more than enough to connect in-building backbones.

Laser-optimized multimode fiber optics provide an ideal pathway for photon travel. The additional bandwidth and geometry of these fibers eliminates the need for expensive, high-precision lasers, combiners, splitters, and filters. LazrSPEED fibers can transmit at 10 Gb/s using only a single VCSEL (vertical cavity surface-emitting laser) transceiver. The result has been shown to reduce total cost of ownership up to 30 - 40 percent over conventional CWDM (coarse wavelength division multiplexing) systems requiring more elaborate opto-electronics.

To further reduce total cost of ownership, the LazrSPEED Solution is backward compatible with legacy LAN applications. Its standards compliant 50-micron core diameter allows you to continue running your existing Ethernet, Fast Ethernet, FDDI, ATM, SONET, and Token Ring applications. LazrSPEED fiber also enables dual speed 1 Gb/s or 10 Gb/s ports, which allows disruption-free upgrading of your Ethernet networks to the new higher-speed 10 Gb/s standards.

Click here to view the Outside Plant Fiber video

CommScope Patch Cords & Pigtails Consolidation

go to eCatalog

- MHA Improves Consultants’ Productivity with Flexible, High Performance Network Infrastructure from CommScope
- ESPM Chooses CommScope Connectivity for Reliability in Data Center and Campus Networks
- China Merchant Bank relies on CommScope to support vital banking systems
- Main Colombian University Implements SYSTIMAX 360 In Its New Campus
- CommScope sets 'Information Transport System' standard at Brigade Group's new lifestyle enclave
- Technology at Hanoi Stock Exchange Moves to the Forefront with CommScope Intelligent Network Infrastructure
- Laureate International Universities Look to the Future with CommScope Technology
- Rowan-Cabarrus Community College Upgrades to the CommScope Connectivity Standard
- Oxford University Computer Services Goes with CommScope for Performance and Reliability Demanded by Shared Data Centre Infrastructure
- CITIC Securities Trusts CommScope Infrastructure for Data Center and Intelligent Building Systems
- UCBL Supports World Class Banking Services with CommScope Network Infrastructure
- Network Infrastructure Solutions from CommScope Help Wills Memorial Hospital Bring Big Hospital Healthcare to Smaller Facilities
- Greenland Group Networks 450m High Nanjing Zifeng Plaza with CommScope Network Infrastructure
- CommScope Solutions Satisfy Shanghai Tobacco Group
- Catholic School Gives Pupils Universal Computer Access with CommScope Network Infrastructure

View more case studies

Related Support & Documentation
 
Blog | Contact Us | Careers | My CommScope | Support | Terms of Service | Follow us on: CommScope on Twitter CommScope on LinkedIn
CommScope
FEEDBACK