Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PWRT-210-SN

  • Available in:
  • North America

HELIAX® Remote Radio Head Power Cable, 2 conductor with shield, 10 AWG (5.26 mm2), one Blue Conductor and one Black Conductor

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®
Product Series PWRT
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Power
Conductor Type, singles Stranded
Conductors, quantity 2
Construction Type Discrete power cable | Non-armored
Jacket Color Black
Jacket Color, singles Black | Blue
Supported Application Industrial

Dimensions

Diameter Over Conductor, singles, specific 0.1260 in per 105 strands
Diameter Over Dielectric 4.724 mm | 0.186 in
Diameter Over Jacket, nominal 11.938 mm | 0.47 in
Diameter Over Shield (Braid) 9.855 mm | 0.388 in
Jacket Thickness 1.143 mm | 0.045 in
Conductor Gauge, singles 10 AWG
Outer Shield (Braid) Gauge 36 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Conductor dc Resistance 3.478 ohms/km | 1.06 ohms/kft
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Tinned copper
Dielectric Material PVC
Drain Wire Material Tinned copper
Filler Material Polypropylene
Ground Wire Material Tinned copper
Insulation Material, singles PVC
Jacket Material PVC
Outer Shield (Braid) Coverage 85 %
Outer Shield (Braid) Material Tinned copper
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations
Safety Standard NEC Article 336 (Type TC)

Packaging and Weights

Cable weight 297.633 kg/km | 200 lb/kft
Packaging Type CommPak® box

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type Power cable
Product Brand HELIAX®
Product Series PWRT
Ordering Note CommScope® non-standard product

General Specifications

Cable Type Power
Conductor Type, singles Stranded
Conductors, quantity 2
Construction Type Discrete power cable | Non-armored
Jacket Color Black
Jacket Color, singles Black | Blue
Supported Application Industrial

Dimensions

Diameter Over Conductor, singles, specific 0.1260 in per 105 strands
Diameter Over Dielectric 4.724 mm | 0.186 in
Diameter Over Jacket, nominal 11.938 mm | 0.47 in
Diameter Over Shield (Braid) 9.855 mm | 0.388 in
Jacket Thickness 1.143 mm | 0.045 in
Conductor Gauge, singles 10 AWG
Outer Shield (Braid) Gauge 36 AWG

Electrical Specifications

Conductor dc Resistance 3.478 ohms/km | 1.06 ohms/kft
Conductor dc Resistance Note Maximum value based on a standard condition of 20 °C (68 °F)
Safety Voltage Rating 600 V

Material Specifications

Conductor Material Tinned copper
Dielectric Material PVC
Drain Wire Material Tinned copper
Filler Material Polypropylene
Ground Wire Material Tinned copper
Insulation Material, singles PVC
Jacket Material PVC
Outer Shield (Braid) Coverage 85 %
Outer Shield (Braid) Material Tinned copper
Outer Shield (Tape) Material Aluminum/Poly, non-bonded

Environmental Specifications

Operating Temperature -40 °C to +90 °C (-40 °F to +194 °F)
Environmental Space UV resistant for outdoor and/or direct burial installations
Safety Standard NEC Article 336 (Type TC)

Packaging and Weights

Cable weight 297.633 kg/km | 200 lb/kft
Packaging Type CommPak® box
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist