MTC4015120H
H-Frame, 10ft long with 4 Posts (no ice canopy)
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 4064 mm | 160 in |
Width | 177.8 mm | 7 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 265.1 kg | 584.445 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 4064 mm | 160 in |
Width | 177.8 mm | 7 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 265.1 kg | 584.445 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse