MTC401548HC
H-Frame with Ice Canopy, 4ft long with 2 Posts
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 4076.7 mm | 160.5 in |
Width | 1460.5 mm | 57.5 in |
Length | 1219.2 mm | 48 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 162.5 kg | 358.251 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 4076.7 mm | 160.5 in |
Width | 1460.5 mm | 57.5 in |
Length | 1219.2 mm | 48 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 162.5 kg | 358.251 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse