MTC401560HCS
H-Frame with Ice Canopy, 5ft long with 2 Base Shoe Posts
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 3225.8 mm | 127 in |
Width | 1524 mm | 60 in |
Length | 1460.5 mm | 57.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 167.6 kg | 369.494 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 3225.8 mm | 127 in |
Width | 1524 mm | 60 in |
Length | 1460.5 mm | 57.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 167.6 kg | 369.494 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse