MTC401596H
H-Frame, 8ft long with 3 Posts (no ice canopy)
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 4076.7 mm | 160.5 in |
Width | 177.8 mm | 7 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 191.6 kg | 422.405 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 4076.7 mm | 160.5 in |
Width | 177.8 mm | 7 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 191.6 kg | 422.405 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse