SCPTW16
Small Cell Antenna Pole Top Mount with 16" Standoff (for Poles 8in to 10in OD)
Specifications
Product Classification
Product Type | Pole mount kit | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Height | 513.08 mm | 20.2 in |
Width | 254 mm | 10 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 254 mm | 10 in |
Mounting Diameter, minimum | 203.2 mm | 8 in |
Stand-off Distance | 406.4 mm | 16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Universal Small Cell Antenna Bracket – see drawing for compatible models |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pole mount kit | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Height | 513.08 mm | 20.2 in |
Width | 254 mm | 10 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 254 mm | 10 in |
Mounting Diameter, minimum | 203.2 mm | 8 in |
Stand-off Distance | 406.4 mm | 16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Universal Small Cell Antenna Bracket – see drawing for compatible models |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse