Warning Icon
This product was discontinued on: April 30, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

RCT7-CPUS-4A-RNAM

RCT7, RADIAX® Coaxial Radiating Cable with Bump, 50–2400 MHz, tuned foil, 1-5/8 in, black non-halogenated, fire retardant polyolefin jacket

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Radiating cable
Product Brand RADIAX®
Product Series RCT7

General Specifications

Polarization Vertical
Cable Type Radiating Mode (RCT) Series
Jacket Color Black
Tape Barrier Mica

Dimensions

Diameter Over Jacket, maximum 49.784 mm | 1.96 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 43.815 mm | 1.725 in
Nominal Size 1-5/8 in
Recommended Distance from the Wall 101.6 mm | 4 in
Recommended Hanger Spacing 1.3 m | 4.265 ft

Electrical Specifications

Attenuation Test Method IEC 61196-4
Attenuation Tolerance ±5%
Cable Impedance 50 ohm ±2 ohm
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 1.969 ohms/km | 0.6 ohms/kft
dc Test Voltage 15000 V
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 50 – 2400 MHz
Optimum Operating Frequency Band 800 – 960 MHz | 1700 – 2400 MHz
Peak Power 302 kW
Stop Bands 1110 – 1650 MHz
Velocity 93 %
VSWR Installed, typical, 1700–2700 MHz 1.3799999952316284
VSWR Installed, typical, 50–960 MHz 1.2999999523162842
VSWR on Reel, typical 1.4299999475479126

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Coupling Loss 50% Coupling Loss 95%
75.0 MHz 0.500 0.150 65 75
100.0 MHz 0.600 0.180 68 77
150.0 MHz 0.800 0.240 77 86
350.0 MHz 1.200 0.360 89 99
450.0 MHz 1.400 0.430 86 98
700.0 MHz 1.700 0.520 83 93
800.0 MHz 1.900 0.580 65 69
900.0 MHz 2.200 0.670 63 66
1700.0 MHz 5.200 1.590 54 58
1800.0 MHz 4.800 1.460 55 59
1900.0 MHz 4.700 1.430 56 61
2000.0 MHz 4.500 1.370 57 61
2100.0 MHz 4.500 1.370 59 63
2200.0 MHz 4.500 1.370 60 65
2300.0 MHz 4.500 1.370 60 66
2400.0 MHz 4.600 1.400 60 67

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Copper foil

Mechanical Specifications

Minimum Bend Radius, Single Bend 508 mm | 20 in
Tensile Strength 215 kg | 473.993 lb
Bending Moment 16 N-m | 141.612 in lb
Coupling Loss Test Method IEC 61196-4
Coupling Loss Tolerance ±5 dB
Flat Plate Crush Strength 0.8 kg/mm | 44.798 lb/in
Indication of Slot Alignment Yes–bumps face the wall

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Fire Retardancy Test Method IEC 60332-1-2 | IEC 60332-3C-24
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.83 kg/m | 0.558 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Radiating cable
Product Brand RADIAX®
Product Series RCT7

General Specifications

Polarization Vertical
Cable Type Radiating Mode (RCT) Series
Jacket Color Black
Tape Barrier Mica

Dimensions

Diameter Over Jacket, maximum 49.784 mm | 1.96 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 43.815 mm | 1.725 in
Nominal Size 1-5/8 in
Recommended Distance from the Wall 101.6 mm | 4 in
Recommended Hanger Spacing 1.3 m | 4.265 ft

Electrical Specifications

Attenuation Test Method IEC 61196-4
Attenuation Tolerance ±5%
Cable Impedance 50 ohm ±2 ohm
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 1.969 ohms/km | 0.6 ohms/kft
dc Test Voltage 15000 V
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 50 – 2400 MHz
Optimum Operating Frequency Band 800 – 960 MHz | 1700 – 2400 MHz
Peak Power 302 kW
Stop Bands 1110 – 1650 MHz
Velocity 93 %
VSWR Installed, typical, 1700–2700 MHz 1.3799999952316284
VSWR Installed, typical, 50–960 MHz 1.2999999523162842
VSWR on Reel, typical 1.4299999475479126

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Coupling Loss 50% Coupling Loss 95%
75.0 MHz 0.500 0.150 65 75
100.0 MHz 0.600 0.180 68 77
150.0 MHz 0.800 0.240 77 86
350.0 MHz 1.200 0.360 89 99
450.0 MHz 1.400 0.430 86 98
700.0 MHz 1.700 0.520 83 93
800.0 MHz 1.900 0.580 65 69
900.0 MHz 2.200 0.670 63 66
1700.0 MHz 5.200 1.590 54 58
1800.0 MHz 4.800 1.460 55 59
1900.0 MHz 4.700 1.430 56 61
2000.0 MHz 4.500 1.370 57 61
2100.0 MHz 4.500 1.370 59 63
2200.0 MHz 4.500 1.370 60 65
2300.0 MHz 4.500 1.370 60 66
2400.0 MHz 4.600 1.400 60 67

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Copper foil

Mechanical Specifications

Minimum Bend Radius, Single Bend 508 mm | 20 in
Tensile Strength 215 kg | 473.993 lb
Bending Moment 16 N-m | 141.612 in lb
Coupling Loss Test Method IEC 61196-4
Coupling Loss Tolerance ±5 dB
Flat Plate Crush Strength 0.8 kg/mm | 44.798 lb/in
Indication of Slot Alignment Yes–bumps face the wall

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Storage Temperature -30 °C to +80 °C (-22 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Fire Retardancy Test Method IEC 60332-1-2 | IEC 60332-3C-24
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.83 kg/m | 0.558 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification