MTC401596HC
H-Frame with Ice Canopy, 8ft long with 3 Posts
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 4064 mm | 160 in |
Width | 1397 mm | 55 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 255.3 kg | 562.839 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 4064 mm | 160 in |
Width | 1397 mm | 55 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Ice shield | Legs | Unistrut |
Packaging quantity | 1 |
Weight, net | 255.3 kg | 562.839 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse